background-waves

IXXP12N65B4

Product Status| Activei

IXXP12N65B4

Disc IGBT XPT-GenX4 TO-220AB/FP | Series: Trench
info

Developed using our proprietary XPT™ thin-wafer technology and state-of-the-art Trench IGBT process, these devices feature reduced thermal resistance, low energy losses, fast switching, low tail current, and high current densities. In addition, they display exceptional ruggedness under short-circuit conditions – a 10µs Short Circuit Safe Operating Area (SCSOA).

These IGBTs have square Reverse Bias Safe Operating Areas (RBSOA) and with 650V breakdown voltage, making them ideal for snubber-less hard-switching applications. Other qualities include a positive collector-to-emitter voltage temperature coefficient which enables designers to use multiple devices in parallel to meet high current requirements and low gate charges which help reduce gate drive requirements and switching losses.

Advantages:

  • Hard-switching capabilities
  • High power densities
  • Sonic Diodes with temperature stability of diode forward voltage VF
  • Low gate drive requirements
PropertyValue
VCES (V)
650
IC @ 25 °C (A)
38
VCE(sat) (V)
1.95
tfi (ns)
57
Configuration
Single
Status
Active
RthJC [IGBT] (K/W)
0.94
Eoff @ 150 °C (mJ)
0.38
IC @ 110 °C (A)
24
  • Low Vcesat, low Eon/Eoff
  • Optimized for medium and high switching frequencies 10kHz up to 60kHz
  • High surge current capability and short circuit capability
  • Square Reverse Bias Safe Operating Areas (RBSOA)
  • Positive thermal coefficient of Vcesat

IXXP12N65B4 Applications

Highlights Section

  • Battery Chargers
  • Lamp Ballast
  • Motor Drives
  • Power Inverters
  • Welding Machines

IXXP12N65B4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXXP12N65B4Disc IGBT XPT-GenX4 TO-220AB/FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.