background-waves

IXYH100N65C5

Product Status| Activei

IXYH100N65C5

Disc IGBT XPT Gen5 650V C5 100A TO-247 | Series: Trench
info

Developed using our proprietary XPT™ thin-wafer technology and state-of-the-art 5th generation (GenX5™) Trench IGBT process, these devices feature reduced thermal resistance, low energy losses, fast switching, low tail current, and high current densities.

These IGBTs have square Reverse Bias Safe Operating Areas (RBSOA) and with 650V breakdown voltage, making them ideal for snubber-less hard-switching applications. Other qualities include a positive collector-to-emitter voltage temperature coefficient which enables designers to use multiple devices in parallel to meet high current requirements and low gate charges which help reduce gate drive requirements and switching losses.

Advantages:

  • Hard-switching capabilities
  • High power densities
  • Low gate drive requirements
  • Ease of replacement and availability of isolation package
PropertyValue
Status
Active
VCES (V)
650
IC @ 25 °C (A)
230
VCE(sat) (V)
2
TJ Max (°C)
175
tfi (ns)
22
Configuration
Single
Package Type
TO-247
Eoff @ 150 °C (mJ)
0.76
IC @ 110 °C (A)
100
RthJC (K/W)
0.18
Ptot (W)
750
  • Low Vcesat, low Eon/Eoff,
  • Optimized for low switching frequencies
  • High surge current capability
  • Square Reverse Bias Safe Operating Areas (RBSOA)
  • Positive thermal coefficient of Vcesat

IXYH100N65C5 Applications

Highlights Section

  • Battery Chargers
  • Lamp Ballast
  • Motor Drives
  • Power Inverters
  • Welding Machines

IXYH100N65C5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXYH100N65C5Disc IGBT XPT Gen5 650V C5 100A TO-247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.