background-waves

IXYK220N65A5

Product Status| Activei

IXYK220N65A5

Disc IGBT XPT Gen5 650V A5 220A TO-264 | Series: Trench
info

Developed using our proprietary XPT™ thin-wafer technology and state-of-the-art 5th generation (GenX5™) Trench IGBT process, these devices feature reduced thermal resistance, low energy losses, fast switching, low tail current, and high current densities.

These IGBTs have square Reverse Bias Safe Operating Areas (RBSOA) and with 650V breakdown voltage, making them ideal for snubber-less hard-switching applications. Other qualities include a positive collector-to-emitter voltage temperature coefficient which enables designers to use multiple devices in parallel to meet high current requirements and low gate charges which help reduce gate drive requirements and switching losses.

Advantages:

  • Hard-switching capabilities
  • High power densities
  • Low gate drive requirements
  • Ease of replacement and availability of isolation package
PropertyValue
VCES (V)
650
IC @ 25 °C (A)
510
VCE(sat) (V)
1.35
TJ Max (°C)
175
tfi (ns)
385
Configuration
Single
Package Type
TO-264
Status
Active
Eoff @ 150 °C (mJ)
10.35
IC @ 110 °C (A)
220
RthJC (K/W)
0.093
Ptot (W)
1610
  • Low Vcesat, low Eon/Eoff,
  • Optimized for low switching frequencies
  • High surge current capability
  • Square Reverse Bias Safe Operating Areas (RBSOA)
  • Positive thermal coefficient of Vcesat

IXYK220N65A5 Applications

Highlights Section

  • Battery Chargers
  • Lamp Ballast
  • Motor Drives
  • Power Inverters
  • Welding Machines

IXYK220N65A5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXYK220N65A5Disc IGBT XPT Gen5 650V A5 220A TO-264

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.