The IX9915 integrates an error amplifier with a precision reference and a 350V Darlington transistor in a single package. The error amplifier can be operated from 1.3V to 12.5V over the operational temperature range. The breakdown voltage of the Darlington transistor is 350V.
The integrated combination of a 4-terminal 431-type shunt regulator with a high voltage Darlington transistor is ideal for use in LED lamp bleeder control circuits.
Precision reference error amplifier.
Wide 1.3V to 12.5V error amplifier supply voltage range.
Darlington transistor with high 350V breakdown voltage.
Precision reference error amplifier.
Wide 1.3V to 12.5V error amplifier supply voltage range.
Darlington transistor with high 350V breakdown voltage.
Error Amplifier with High Voltage Darlington Parts
Link has been copied to clipboard
Filters
Series: Error Amplifier with High Voltage Darlington Resources
Integrated Circuits Selection Guide
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.