background-waves

IX9907

Product Status| Obsoletei

IX9907

HIGH VOLTAGE DIMMABLE LED DRVR W FET TR | Series: High Voltage LED Driver ICs
info
PropertyValue
Input Voltage Range (V)
650
Efficiency (%)
>90
Power Factor (%)
>98 (active PFC)
Comment
Internal 650V / 2Ω MOSFET
IC Package Type
8-pin SOIC

IX9907 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IX9907NHIGH VOLTAGE DIMMABLE LED DRVR W FET
IX9907NTRHIGH VOLTAGE DIMMABLE LED DRVR W FET TR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.