Voltage-Monitoring ICs

Voltage monitoring ICs enable many features of VOIP and IP PBX tip-and-ring telephone systems, including line-in-use detection, caller ID, and imperceptible voice recording. The integrated circuits use a high-impedance resistor divider to detect differences between the common mode voltage and other input currents. Currents with differing voltages get routed to switches while the IC creates a scaled representation of phone line voltages and outputs polarity information. The IC does this while generating virtually no noise across the circuit.
- Operates at 3 V dc to 5 V dc
- Common mode rejection ratio > 55 dB
- High differential input impedance and very low common mode input impedance
- 8-pin small outline integrated circuit
- Fixed gain amplifier
- Certified lead-free and RoHS compliant
- Worldwide telephone network compatibility
- Supports nontelephony applications such as instrumentation and industrial controls
- Available with differential or single-ended linear output
- Transistor–transistor and complementary metal-oxide-semiconductor (CMOS) logic-level outputs