background-waves

IXTP02N50D

Product Status| Obsoletei

IXTP02N50D

DiscMosfetN-CH Depl Mode-Std TO-220AB/FP | Series: D
info

Depletion mode MOSFETs, unlike the regular enhancement type MOSFETs, require a negative gate bias to turn off. Consequently they remain on at or above zero gate bias voltage but otherwise have similar MOSFET like characteristics. They are suitable for level shifting, solid state relays, current regulators, and active loads.

PropertyValue
Status
Obsolete
Package Type
TO-220
VDSS (V)
500
VGS,off-max (V)
-5
RthJC (K/W)
5
Gate Charge (nC)
5
CISS (pF)
120
ID, cont @ 25 °C (A)
0.2
PD (W)
25
Configuration
Single
CRSS (pF)
5
RDS(ON),max @ 25 °C (Ω)
30
  • Normally on operation
  • Linear mode tolerant
  • Internal standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTP02N50D Applications

Highlights Section

  • Audio amplifiers
  • Start-up circuits
  • Protection circuits
  • Ramp generators
  • Current regulators
  • Active loads

IXTP02N50D Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTP02N50DDiscMosfetN-CH Depl Mode-Std TO-220AB/FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.