background-waves

IXTT10N100D

Product Status| Obsoletei

IXTT10N100D

Disc Mosfet N-CH Depl Mode-Std TO-268AA | Series: D
info

Depletion mode MOSFETs, unlike the regular enhancement type MOSFETs, require a negative gate bias to turn off. Consequently they remain on at or above zero gate bias voltage but otherwise have similar MOSFET like characteristics. They are suitable for level shifting, solid state relays, current regulators, and active loads.

PropertyValue
Status
Obsolete
Package Type
TO-268S
VDSS (V)
1000
VGS,off-max (V)
-3.5
RthJC (K/W)
0.31
Gate Charge (nC)
130
CISS (pF)
2500
ID, cont @ 25 °C (A)
10
PD (W)
400
Configuration
Single
CRSS (pF)
100
RDS(ON),max @ 25 °C (Ω)
1.4
  • Normally on operation
  • Linear mode tolerant
  • Internal standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTT10N100D Applications

Highlights Section

  • Audio amplifiers
  • Start-up circuits
  • Protection circuits
  • Ramp generators
  • Current regulators
  • Active loads

IXTT10N100D Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTT10N100DDisc Mosfet N-CH Depl Mode-Std TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.