background-waves

IXFT16N120P

Product Status| Activei

IXFT16N120P

DiscMosfetN-CH HiPerFET-Polar TO-268AA | Series: Polar
info
Polar™ HiPerFETs (IXF..) combine the strengths of the Polar Standard product family with a faster body diode, whose reverse recovery time (trr) is reduced to make them suitable for phase-shift bridges motor control and uninterruptible power supply applications (UPS). This family of HiPerFETs provides lowest RDS(on),
low RthJC, low Qg, and enhanced DV/DT capability.

Advantages:

  • Easy to Mount
  • Space Savings
PropertyValue
Status
Active
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
0.95
ID, cont @ 25 °C (A)
16
Gate Charge (nC)
120
RthJC (K/W)
0.19
Configuration
Single
Package Type
TO-268S
CISS (pF)
6900
PD (W)
660
trr,max (ns)
300
  • International Standard Packages
  • Dynamic dv/dt Rating
  • Avalanche Rated
  • Fast Intrinsic Rectifier
  • Low QG and RDS(on)
  • Low Drain-to-Tab Capacitance
  • Low Package Inductance

IXFT16N120P Applications

Highlights Section

  • Switch-Mode and Resonant-Mode Power Supplies
  • Dc-dc converters
  • Battery Chargers
  • Uninterrupted Power Supplies
  • AC Motor Drives
  • High Speed Power Switching Applications

IXFT16N120P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFT16N120PDiscMosfetN-CH HiPerFET-Polar TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.