background-waves

IXFX94N50P2

Product Status| Activei

IXFX94N50P2

DiscMSFT N-CH HiPerFETs-Polar2 TO-247AD | Series: Polar2
info
Polar2™ HiPerFET™ versions are offered with drain current ratings of 24, 42, 52, 74, 94 and 120 Amperes. These high-performance versions retain all the features and advantages of the PolarP2™ Standard versions, with the added benefit of a fast intrinsic rectifier for increased turn-off dV/dt immunity and low reverse recovery speeds (trr <=250ns). Furthermore, these devices eliminate the need for discrete anti-parallel high voltage diodes used in conventional designs, thereby reducing part count, simplifying PCB layouts, reducing overall losses and improving power density. The featured fast intrinsic body diode properties of these HiPerFET™ versions play a pivotal role in overall device performance by providing faster transient response, increased power efficiency, improved ruggedness, and higher operating frequencies.

Advantages:

  • Simple drive requirements
  • Enables high speed switching
  • Reduced component count & circuit complexity
  • Cooler device operation
PropertyValue
VDSS (V)
500
RDS(ON),max @ 25 °C (Ω)
0.055
ID, cont @ 25 °C (A)
94
Gate Charge (nC)
228
RthJC (K/W)
0.096
Configuration
Single
Package Type
TO-247 PLUS
CISS (pF)
14200
PD (W)
1300
trr,max (ns)
250
  • Low RDS(on) and Qg
  • Low thermal resistance RthJC
  • High power dissipation
  • Dynamic dv/dt ratings
  • Avalanche Rated

IXFX94N50P2 Applications

Highlights Section

  • SMPS/RMPS, UPS, PFC, Dc-dc converters, laser drivers, battery chargers, motor drives, solar inverters, lamp ballasts, robotic and servo control

IXFX94N50P2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFX94N50P2DiscMSFT N-CH HiPerFETs-Polar2 TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.