background-waves

IXFP14N60P3

Product Status| Obsoletei
Replaced By: |IXFP16N60P3

IXFP14N60P3

| Series: Polar3
info

The PolarP3™ HiPerFET™ product family is the latest addition to the benchmark high-performance Polar-Series product line for our product portfolio between 300V, 500V and 600V. Its high Figure of Merit (FOM) being the multiplication of Qg and in RDS(on) provide an excellent alternative to weaker super junction technologies. These PolarP3™ HiPerFETs demonstrate up to a 12 percent reduction in on-state resistance (Rdson), 14 percent reduction in gate charge (Qg) and as high as 20 percent increase in maximum power dissipation (Pd). Lower thermal resistances are also achieved due to reduced chip thicknesses, increasing total power density of the device.

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings
PropertyValue
VDSS (V)
600
RDS(ON),max @ 25 °C (Ω)
0.54
ID, cont @ 25 °C (A)
14
Gate Charge (nC)
25
RthJC (K/W)
0.38
Configuration
Single
Package Type
TO-220
CISS (pF)
1480
PD (W)
327
trr,max (ns)
250
Replaced By Part Number
IXFP16N60P3
  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

IXFP14N60P3 Applications

Highlights Section

  • Industrial switched-mode and resonant mode power supplies
  • Electric vehicle battery chargers
  • Ac and dc Motor Drives
  • Dc-dc converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

IXFP14N60P3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFP14N60P3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.