background-waves

IXFT60N50P3

Product Status| Activei

IXFT60N50P3

DiscMSFT NChHiPerFET-Polar3 TO-268AA | Series: Polar3
info

The PolarP3™ HiPerFET™ product family is the latest addition to the benchmark high-performance Polar-Series product line for our product portfolio between 300V, 500V and 600V. Its high Figure of Merit (FOM) being the multiplication of Qg and in RDS(on) provide an excellent alternative to weaker super junction technologies. These PolarP3™ HiPerFETs demonstrate up to a 12 percent reduction in on-state resistance (Rdson), 14 percent reduction in gate charge (Qg) and as high as 20 percent increase in maximum power dissipation (Pd). Lower thermal resistances are also achieved due to reduced chip thicknesses, increasing total power density of the device.

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings
PropertyValue
VDSS (V)
500
RDS(ON),max @ 25 °C (Ω)
0.11
ID, cont @ 25 °C (A)
60
Gate Charge (nC)
96
RthJC (K/W)
0.12
Configuration
Single
Package Type
TO-268S
CISS (pF)
6250
PD (W)
1040
trr,max (ns)
250
  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

IXFT60N50P3 Applications

Highlights Section

  • Industrial switched-mode and resonantmode power supplies
  • Electric vehicle battery chargers
  • Ac and dc Motor Drives
  • Dc-dc converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

IXFT60N50P3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFT60N50P3DiscMSFT NChHiPerFET-Polar3 TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.