background-waves

IXFK170N10

Product Status| Obsoletei

IXFK170N10

Disc MSFT N-CH HiPerFETs-Std TO-264(3) | Series: Standard
info
The N-Channel HiPerFET™ Standard series includes popular Power MOSFETs (HiPerFET™) for both hard switching and resonant mode applications, offering low gate charge and excellent ruggedness with a fast intrinsic diode. This series is available in many standard industrial packages including isolated types.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
PropertyValue
Status
Obsolete
VDSS (V)
100
RDS(ON),max @ 25 °C (Ω)
0.01
ID, cont @ 25 °C (A)
170
Gate Charge (nC)
515
RthJC (K/W)
0.22
Configuration
Single
Package Type
TO-264
CISS (pF)
103000
PD (W)
568
trr,max (ns)
175
  • International Standard Packages
  • High Current Handling Capability
  • Low RDS(on) HDMOS process
  • Avalanche Rated
  • Low Package Inductance
  • Fast intrinsic diode

IXFK170N10 Applications

Highlights Section

  • Dc-dc converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Dc choppers
  • AC Motor Drives
  • Temperature and Lighting Controls

IXFK170N10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFK170N10Disc MSFT N-CH HiPerFETs-Std TO-264(3)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.