background-waves

IXTX3N250L

Product Status| Activei

IXTX3N250L

MOSFET DISCRETE TO-247P | Series: Standard
info

When Power MOSFETs are used in the linear-mode operation, as opposed to their conventional switch-mode one, they are required to endure substantially high thermal and electrical stresses due to the simultaneous occurrence of high drain voltages and currents; these extreme stresses can cause typical devices to fail. Littelfuse Linear MOSFETs have been designed to address these kinds of device failures – the FBSOAs are “extended” when the positive feedback of electro-thermal instability is suppressed, giving rise to larger “operating windows.” The FBSOAs are guaranteed at 75°C.

PropertyValue
Status
Active
VDSS (V)
2500
RDS(ON),max @ 25 °C (Ω)
0.0083
ID, cont @ 25 °C (A)
3
Gate Charge (nC)
230
RthJC (K/W)
0.3
Configuration
Single
Package Type
TO-247 PLUS
CISS (pF)
5400
trr,typ (ns)
370
PD (W)
417
  • Designed for linear operation
  • Guaranteed FBSOA at 75°C
  • Avalanche rated
  • International standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTX3N250L Applications

Highlights Section

  • Current regulators
  • Fan controllers
  • Linear amplifiers
  • Programmable loads
  • Soft-start control
  • Solid-state circuit breakers

IXTX3N250L Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTX3N250LMOSFET DISCRETE TO-247P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.