background-waves

IXTY2N60P

Product Status| Obsoletei
Replaced By: |IXTY2N65X2

IXTY2N60P

| Series: Polar
info

Polar™ Standard Power MOSFETs are tailored to provide designers with a device solution that offers the best compromise between performance and cost. These devices incorporate the Polar technology platform to achieve low on-state resistances RDS(ON). Polar Standard MOSFETs feature low gate charge Qg values, resulting in more efficient switching at all frequencies. This gives the designer the option to operate at higher frequencies, which enables the use of smaller passive components in a variety of load switching designs. The avalanche capabilities of these devices add an additional safeguard against over-voltage transients.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
PropertyValue
VDSS (V)
600
RDS(ON),max @ 25 °C (Ω)
5.1
ID, cont @ 25 °C (A)
2
Gate Charge (nC)
7
RthJC (K/W)
2.25
Configuration
Single
Package Type
TO-252
CISS (pF)
240
trr,typ (ns)
400
PD (W)
56
Replaced By Part Number
IXTY2N65X2
  • International Standard Packages
  • Dynamic dv/dt rating
  • Low RDS(ON) and Qg
  • Avalanche Rated
  • Low Package Inductance

IXTY2N60P Applications

Highlights Section

  • Dc-dc converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Lamp ballasts
  • Ac and dc Motor Drives
  • Robotics and Servo Controls
  • Laser drivers

IXTY2N60P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTY2N60P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.