background-waves

IXTP460P2

Product Status| Obsoletei
Replaced By: |IXTP16N50P

IXTP460P2

Disc Mosfet N-CH Std-Polar2 TO-220AB/FP | Series: Polar2
info

Polar2™ Standard Power MOSFETs are tailored to provide designers with a device solution that offers the best compromise between performance and cost. These devices incorporate the Polar technology platform to achieve low on-state resistances (Rdson). Polar2 Standard MOSFETs feature low gate charge Qg values, resulting in more efficient switching at all frequencies. This gives the designer the option to operate at higher frequencies, which enables the use of smaller passive components in a variety of load switching designs. The avalanche capabilities of these devices add an additional safeguard against over-voltage transients.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
PropertyValue
Status
Obsolete
VDSS (V)
500
RDS(ON),max @ 25 °C (Ω)
0.27
ID, cont @ 25 °C (A)
24
Gate Charge (nC)
48
RthJC (K/W)
0.26
Configuration
Single
Package Type
TO-220
CISS (pF)
2890
trr,typ (ns)
400
PD (W)
480
  • International Standard Packages
  • Dynamic dv/dt rating
  • Low RDS(on) and Qg
  • Avalanche Rated
  • Low Package Inductance

IXTP460P2 Applications

Highlights Section

  • Dc-dc converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Lamp ballasts
  • Ac and dc Motor Drives
  • Robotics and Servo Controls
  • Laser drivers

IXTP460P2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTP460P2Disc Mosfet N-CH Std-Polar2 TO-220AB/FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.