background-waves

Series: Very High Voltage

2500V - 4700V N-Channel Standard Power MOSFETs
Product Status| Activei
info

The Very High Voltage series of N-Channel Standard MOSFETs are specifically designed to address demanding, fast-switching power conversion applications requiring very high blocking voltages up to 4.5kV. Thanks to the positive temperature coefficient of their on-state resistance, these very high voltage MOSFETs are ideally suited for parallel device operation, which provides cost-effective solutions compared to series-connected, lower-voltage MOSFET ones. This also results in reduction in the associated gate drive circuitry, further simplifying the design, saving PCB board space, and improving the reliability of the overall system.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
  • High blocking voltage
  • Proprietary high voltage ISOPLUS™ packages
  • Up to 4500V electrical isolation (DCB)
  • UL 94 V-0 Flammability qualified (molding epoxies)

Very High Voltage Parts

FiltersFilters

Very High Voltage Applications

Highlights Section

  • Capacitor discharge circuits
  • High voltage power supplies
  • Pulse circuits
  • Laser and X-ray generation systems
  • High voltage relay disconnect circuits
  • Energy tapping applications from the power grid

Series: Very High Voltage Resources