background-waves

IXTL2N450

Product Status| Activei

IXTL2N450

DiscMosfet NCh Std-VeryHiVolt ISOPLUS264 | Series: Very High Voltage
info

The Very High Voltage series of N-Channel Standard MOSFETs are specifically designed to address demanding, fast-switching power conversion applications requiring very high blocking voltages up to 4.5kV. Thanks to the positive temperature coefficient of their on-state resistance, these very high voltage MOSFETs are ideally suited for parallel device operation, which provides cost-effective solutions compared to series-connected, lower-voltage MOSFET ones. This also results in reduction in the associated gate drive circuitry, further simplifying the design, saving PCB board space, and improving the reliability of the overall system.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
PropertyValue
VDSS (V)
4500
RDS(ON),max @ 25 °C (Ω)
20
ID, cont @ 25 °C (A)
2
Gate Charge (nC)
180
RthJC (K/W)
0.56
Configuration
Single
Package Type
TO-264I
CISS (pF)
6860
trr,typ (ns)
1750
PD (W)
220
  • High blocking voltage
  • Proprietary high voltage ISOPLUS™ packages
  • Up to 4.5 kV electrical isolation (DCB)
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTL2N450 Applications

Highlights Section

  • Capacitor discharge circuits
  • High voltage power supplies
  • Pulse circuits
  • Laser and X-ray generation systems
  • High voltage relay disconnect circuits
  • Energy tapping applications from the power grid

IXTL2N450 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTL2N450DiscMosfet NCh Std-VeryHiVolt ISOPLUS264

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.