background-waves

Series: CFD Class

650V N-Channel Super Junction Power MOSFETs
Product Status| Activei
info

These Power MOSFETs based on Super Junction technology feature the lowest RDS(on) in 600V-800V class MOSFETs. Internal DCB isolation simplifies assembly and reduces thermal resistance from junction to heat sink. These devices are Avalanche rated, thereby guaranteeing rugged operation.

  • High speed switching
  • Fast body diode
  • Very high commutation ruggedness
  • Easy to drive
  • Very low FOM RDS(on) * Qg and EOSS

CFD Class Parts

FiltersFilters

CFD Class Applications

Highlights Section

  • Switch mode power supplies
  • DC/DC converters
  • Solar inverters
  • Lighting
  • Telecom

Series: CFD-Class Resources