background-waves

IXTP300N04T2

Product Status| Activei

IXTP300N04T2

DiscMSFT NChTrenchGate-Gen2 TO-220AB/FP | Series: Gen2
info

These devices are offered with drain-to-source voltage ratings from 40V to 170V and provide high current capabilities of up to 600 Amperes (Tc=@25oC). The combined high current ratings of these devices and available compact package options provide designers the ability to control more power within a smaller footprint. Furthermore, these devices promote device consolidation through the reduction or elimination of multiple paralleled lower current rated MOSFET devices in high power switching applications. The resultant effect is a reduction in part count, as well as the number of required drive components, thus improving upon over-all system simplicity, reliability, and cost.

Advantages:

  • Eliminates multiple paralleled lower current rated MOSFET devices
  • Provides the ability to control more power within a smaller footprint
  • Improves overall system reliability and cost
PropertyValue
Status
Active
VDSS (V)
40
RDS(ON),max @ 25 °C (Ω)
0.0025
ID, cont @ 25 °C (A)
300
Gate Charge (nC)
145
RthJC (K/W)
0.31
Configuration
Single
Package Type
TO-220
CISS (pF)
10700
trr,typ (ns)
53
PD (W)
480
  • High current capability (up to 600A)
  • Low RDS(ON) and gate charge (Qg)
  • Incorporates Littelfuse HiPerFETTM technology for fast power switching performance
  • Avalanches capabilities

IXTP300N04T2 Applications

Highlights Section

  • Switch-Mode and Resonant-Mode Power Supplies
  • Dc-dc converters
  • Battery Chargers
  • Synchronous rectification
  • Uninterrupted Power Supplies
  • AC motor drives
  • Dc choppers
  • High Speed Power Switching Applications

IXTP300N04T2 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTP300N04T2DiscMSFT NChTrenchGate-Gen2 TO-220AB/FPPdf IconCoC_RoHS9_IXTP300N04T2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.