background-waves

IXTX600N04T2

Product Status| Activei

IXTX600N04T2

DiscMSFT NChTrenchGate-Gen2 TO-247AD | Series: Gen2
info

These devices are offered with drain-to-source voltage ratings from 40V to 170V and provide high current capabilities of up to 600 Amperes (Tc=@25oC). The combined high current ratings of these devices and available compact package options provide designers the ability to control more power within a smaller footprint. Furthermore, these devices promote device consolidation through the reduction or elimination of multiple paralleled lower current rated MOSFET devices in high power switching applications. The resultant effect is a reduction in part count, as well as the number of required drive components, thus improving upon over-all system simplicity, reliability, and cost.

Advantages:

  • Eliminates multiple paralleled lower current rated MOSFET devices
  • Provides the ability to control more power within a smaller footprint
  • Improves overall system reliability and cost
PropertyValue
VDSS (V)
40
RDS(ON),max @ 25 °C (Ω)
0.0015
ID, cont @ 25 °C (A)
600
Gate Charge (nC)
590
RthJC (K/W)
0.12
Configuration
Single
Package Type
TO-247 PLUS
CISS (pF)
40000
trr,typ (ns)
100
PD (W)
1250
  • High current capability (up to 600A)
  • Low RDS(ON) and gate charge (Qg)
  • Incorporates Littelfuse HiPerFETTM technology for fast power switching performance
  • Avalanches capabilities

IXTX600N04T2 Applications

Highlights Section

  • Switch-Mode and Resonant-Mode Power Supplies
  • Dc-dc converters
  • Battery Chargers
  • Synchronous rectification
  • Uninterrupted Power Supplies
  • AC motor drives
  • Dc choppers
  • High Speed Power Switching Applications

IXTX600N04T2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTX600N04T2DiscMSFT NChTrenchGate-Gen2 TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.