background-waves

IXFP34N65X2W

Product Status| Activei

IXFP34N65X2W

Discrete MOSFET 34A 650V X2 TO220 | Series: X2 Class
info
Developed using the charge compensation principle and proprietary process technology, these devices exhibit low on-state resistances, along with low gate charges and superior dv/dt performance. Their avalanche capability also enhances the device ruggedness. In addition, thanks to the fast soft-recovery body diode, the Ultra-Junction MOSFETs help reduce switching losses and electromagnetic interference (EMI).
PropertyValue
Status
Active
VDSS (V)
650
RDS(ON),max @ 25 °C (Ω)
0.1
ID, cont @ 25 °C (A)
34
Gate Charge (nC)
64
RthJC (K/W)
0.23
Configuration
Single
Package Type
TO-220
CISS (pF)
3200
trr,typ (ns)
180
PD (W)
540
Voltage Rating (V)
650
TJ Max (°C)
150
AEC-Q101 Qualified
No
CRSS (pF)
1.4
  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings

IXFP34N65X2W Applications

Highlights Section

  • Switch-mode and resonant mode power supplies
  • DC-DC converters
  • PFC circuits
  • AC and DC motor drives
  • Robotics and servo controls

IXFP34N65X2W Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFP34N65X2WDiscrete MOSFET 34A 650V X2 TO220

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.