background-waves

IXTU8N70X2

Product Status| Activei

IXTU8N70X2

DiscMSFT NChUltraJnctn X2Class TO-251D | Series: X2 Class
info

Developed using the charge compensation principle and proprietary process technology, these new devices exhibit the lowest on-state resistances, along with low gate charges and superior dv/dt performance. Their avalanche capability also enhances the device ruggedness.

In addition, thanks to the fast soft-recovery body diode, the Ultra-Junction MOSFETs help reduce switching losses and electromagnetic interference (EMI).

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings
PropertyValue
VDSS (V)
700
RDS(ON),max @ 25 °C (Ω)
0.5
ID, cont @ 25 °C (A)
8
Gate Charge (nC)
12
RthJC (K/W)
0.83
Configuration
Single
Package Type
TO-251SL
CISS (pF)
800
trr,typ (ns)
200
PD (W)
150
  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

IXTU8N70X2 Applications

Highlights Section

  • Industrial switched-mode and resonantmode power supplies
  • Electric vehicle battery chargers
  • Ac and dc Motor Drives
  • Dc-dc converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

IXTU8N70X2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTU8N70X2DiscMSFT NChUltraJnctn X2Class TO-251D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.