background-waves

IXFT78N60X3HV

Product Status| Obsoletei

IXFT78N60X3HV

Discrete MOSFET 78A 600V X3 TO268 | Series: X3 Class
info

The 600V X3-Class Ultra Junction MOSFETs are available in versions featuring 36A-98A nominal current rating. They are available in various TO-247, TO-263, TO-220 and TO-268HV packages.
These Power MOSFETs feature significantly reduced channel resistance RDS(on) and gate charge Qg. They feature the lowest figures of merit (FOM) RDS(on)Qg and RDS(on)RthJC. These benefits enable designers to achieve higher efficiency using simplified thermal design. This HiPerFET™ series of power MOSFETs feature body diodes which offer low reverse recovery charge (QRM) and short reverse recovery time (trr).

PropertyValue
Current Rating (A)
78
VDSS (V)
650
RDS(ON),max @ 25 °C (Ω)
0.038
ID, cont @ 25 °C (A)
78
Gate Charge (nC)
70
RthJC (K/W)
0.16
Package Type
TO-268HV
CISS (pF)
4700
trr,typ (ns)
205
PD (W)
780
TJ Max (°C)
150
CRSS (pF)
36
  • Low static losses
  • Well-suited for high frequency applications
  • Simplified thermal design
  • High ruggedness against overvoltage
  • Low gate drive power demand

IXFT78N60X3HV Applications

Highlights Section

  • On-state resistance 30mΩ ≤ RDS(ON) ≤ 90mΩ
  • Reverse recovery time 163ns ≤ trr ≤ 220ns
  • Thermal resistance 0.13K/W ≤ RthJC ≤ 0.28K/W
  • Avalanche rating 750mJ ≤ EAS ≤ 2.8J
  • Gate charge 29nC ≤ Qg ≤ 90nC

IXFT78N60X3HV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFT78N60X3HVDiscrete MOSFET 78A 600V X3 TO268

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.