background-waves

IXTB500N20X4

Product Status| Activei

IXTB500N20X4

Discrete MOSFET 500A 200V X4 PLUS264 | Series: X4 Class
PropertyValue
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
0.00265
ID, cont @ 25 °C (A)
500
Gate Charge (nC)
535
RthJC (K/W)
0.096
Configuration
Single
Package Type
TO-264 PLUS
CISS (pF)
41500
trr,typ (ns)
250
PD (W)
1560
AEC-Q101 Qualified
No
TJ Max (°C)
175
CRSS (pF)
23
Voltage Rating (V)
200
  • Low on-state resistance: RDS(on),max= 2.65 mΩ ​
  • Gate charge: Qg= 535 nC​
  • Low thermal resistance: RthJC,max= 0.096 K/W​
  • PLUS264 package compatible with standard TO-264 package​
  • Low conduction losses, improved efficiency​
  • Simplified driver design​
  • Simplified thermal design​
  • Increased power density​

IXTB500N20X4 Applications

Highlights Section

  • DC load switch ​
  • Battery protection, OR-ing​
  • Battery energy storage systems ​
  • DC/DC buck-boost converters​​

IXTB500N20X4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTB500N20X4Discrete MOSFET 500A 200V X4 PLUS264

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.