background-waves

IXTX400N20X4

Product Status| Activei

IXTX400N20X4

Discrete MOSFET 400A 200V X4 PLUS247 | Series: X4 Class
info
PropertyValue
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
0.0033
ID, cont @ 25 °C (A)
400
Gate Charge (nC)
348
RthJC (K/W)
0.11
Configuration
Single
Package Type
TO-247 PLUS
CISS (pF)
27700
trr,typ (ns)
270
PD (W)
1360
AEC-Q101 Qualified
No
TJ Max (°C)
175
CRSS (pF)
15
Voltage Rating (V)
200
  • Low on-state resistance: RDS(on),max=3.3 mΩ
  • Gate charge: Qg=348 nC
  • Low thermal resistance: RthJC,max=0.11 K/W
  • PLUS247 package compatible with standard TO-247 package
  • ​Low conduction losses, improved efficiency
  • Simplified driver design
  • Simplified thermal design
  • Increased power density

IXTX400N20X4 Applications

Highlights Section

  • DC load switch
  • Battery protection, OR-ing
  • Battery energy storage systems
  • DC/DC buck-boost converters

IXTX400N20X4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTX400N20X4Discrete MOSFET 400A 200V X4 PLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.