background-waves

MMIX1T500N20X4

Product Status| Activei

MMIX1T500N20X4

Single X4 MOSFET in SMPD-X | Series: X4 Class
PropertyValue
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
0.00199
ID, cont @ 25 °C (A)
480
Gate Charge (nC)
535
RthJC (K/W)
0.14
Configuration
Single
CISS (pF)
41.5
trr,max (ns)
175
  • Blocking voltage of VDSS = 200 V with low RDS(on) = 1.99 mΩ
  • High current capability ID25 = 480 A
  • DCB-based isolated package
  • Compact design with high power density
  • Low conduction losses and reduced heat dissipation
  • Supports high power applications with fewer devices in parallel
  • Reduced overall thermal resistance RthJS
  • Light weight with ease of assembly
  • Reduced thermal management effort

MMIX1T500N20X4 Applications

Highlights Section

  • DC load switch
  • Battery energy storage systems
  • Industrial and process power supplies
  • Drones and VTOL
  • Industrial charging infrastructures

MMIX1T500N20X4 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MMIX1T500N20X4-TRSingle X4 MOSFET in SMPD-X
MMIX1T500N20X4-TUSingle X4 MOSFET in SMPD-X

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

MMIX1T500N20X4 - EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

MMIX1T500N20X4 - EN