IXTY2P50PA is an AEC-Q101 qualified and PPAP available, -500 V, -2 A, PolarTM P-channel enhancement mode power MOSFET in TO-252 (DPAK) package.
The P-channel MOSFET is manufactured using the Polar technology platform resulting in significant reduction in on-state resistance (RDS(on),max = 4.2 Ω) and gate charge requirement (Qg = 11.9 nC). The P-channel MOSFET has lower conduction loss and provides excellent switching performance while its dynamic dv/dt and avalanche rating makes it extremely rugged in demanding operating environments and applications. Additionally, the smaller footprint of the TO-252 package enables an efficient and power dense PCB design resulting in space savings.