background-waves

Series: Standard

-100V to -600V P-Channel Power MOSFETs
Product Status| Activei
info

P-Channel Standard Power MOSFETs are available in voltage rating from -100V to -600V in industry-popular TO-247 and surface mountable TO-268 packages. They are ideal for Buck Converters and for loads that need to be connected to ground. They can pair-up with equivalent N-Channel MOSFETs to form a complementary pair for a number of applications requiring Totem Pole outputs.

Advantages:

  • High power density
  • Easy to mount
  • Space savings
  • Low RDS(on) HDMOS process
  • Rugged Polysilicon Gate Cell structure
  • Avalanche rated
  • Low package inductance
  • International standard packages

Standard Parts

FiltersFilters

Standard Applications

Highlights Section

  • High-side switching
  • Push pull amplifiers
  • DC choppers
  • Automatic test equipment

Series: Standard Resources