background-waves

IXTH36P10

Product Status| Obsoletei
Replaced By: |IXTH52P10P

IXTH36P10

| Series: Standard
info

P-Channel Standard Power MOSFETs are available in voltage rating from -100V to -600V in industry-popular TO-247 and surface mountable TO-268 packages. They are ideal for Buck Converters and for loads that need to be connected to ground. They can pair-up with equivalent N-Channel MOSFETs to form a complementary pair for a number of applications requiring Totem Pole outputs.

Advantages:

  • High power density
  • Easy to mount
  • Space savings
PropertyValue
VDSS (V)
-100
RDS(ON),max @ 25 °C (Ω)
0.075
ID, cont @ 25 °C (A)
-36
Gate Charge (nC)
95
RthJC (K/W)
0.65
Configuration
Single
Package Type
TO-247
CISS (pF)
2800
PD (W)
180
trr,typ (ns)
180
  • Low RDS(on) HDMOS process
  • Rugged Polysilicon Gate Cell structure
  • Avalanche rated
  • Low package inductance
  • International standard packages

IXTH36P10 Applications

Highlights Section

  • High-side switching
  • Push pull amplifiers
  • Dc choppers
  • Automatic test equipment

IXTH36P10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTH36P10

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.