background-waves

Series: RF

Power MOSFETs
Product Status| Activei
info
These RF Power MOSFETs are well-suited for use in industrial 3D metal printing applications. In high-frequency DC-DC power converter stages, they deliver excellent efficiency and contribute to overall system reliability—making them a smart choice for next-generation manufacturing technologies.
  • Low gate charge and capacitance and stray parasitic inductance
  • 500 V & 1000 V breakdown voltage
  • 1.5 Ω & 9.4 Ω on resistance
  • VGS 2.5 V to 4 V turn on
  • Tvj(max.) 125 °C
  • High-speed switching up to 30MHz
  • Voltage options for various voltage systems
  • Low RdsON offering low I²R power losses
  • Supports a wide range of control logic
  • Operation in high ambient temperatures

RF Parts

FiltersFilters