background-waves

IXSA110N65L2-7TR

Product Status| Activei

IXSA110N65L2-7TR

SiC MOSFET in TO263-7L | Series: SIC MOSFETs
info
PropertyValue
Status
Active
Configuration
Single
VDSS (V)
650
RDS(ON),max @ 25 °C (Ω)
111
ID, cont @ 25 °C (A)
25
RthJC (K/W)
0.25
TJ Max (°C)
175
  • 650 V blocking voltage with low RDS(on) = 25 mΩ
  • Ultra-fast intrinsic body diode with trr = 42 ns
  • Low input capacitance of Ciss = 3090 pF
  • Kelvin source connection
  • High current carrying capability
  • Low conduction losses
  • Suitable for hard-switching
  • Supports high-speed switching
  • Improved switching performance

IXSA110N65L2-7TR Applications

Highlights Section

  • DC/DC converters
  • Switched-mode power supplies (SMPS)
  • EV charging infrastructures
  • Motor drives
  • Industrial power supplies

IXSA110N65L2-7TR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXSA110N65L2-7TRSiC MOSFET in TO263-7L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.