background-waves

IXSA20N120L2-7TR

Product Status| Activei

IXSA20N120L2-7TR

SiC MOSFET in TO263 | Series: SIC MOSFETs
info
PropertyValue
Status
Active
Configuration
Single
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
160
ID, cont @ 25 °C (A)
20
RthJC (K/W)
1.1
TJ Max (°C)
175
CISS (pF)
29
  • 1200V blocking voltage with RDS(on) = 160 mΩ
  • SiC MOSFET technology with -3/+15...+18 V gate drive
  • Maximum virtual junction temperature of Tvj = 175 ⁰C
  • Ultra-fast intrinsic body diode with trr between 29 nS and 30 nS
  • Kelvin source connection
  • Low conduction losses
  • Low gate drive power requirements
  • Low thermal management effort
  • Suitable for hard-switching
  • Optimized gate control

IXSA20N120L2-7TR Applications

Highlights Section

  • Solar inverter
  • Switch mode power supplies (SMPS)
  • DC/DC converters
  • EV charging infrastructures
  • Industrial power supplies

IXSA20N120L2-7TR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXSA20N120L2-7TRSiC MOSFET in TO263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.