background-waves

IXSH110N120L3KHV

Product Status| Activei

IXSH110N120L3KHV

SiC MOSFET in TO247-4L | Series: SIC MOSFETs
info
PropertyValue
Status
Active
Configuration
Single
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
0.0234
ID, cont @ 25 °C (A)
112
RthJC (K/W)
0.36
TJ Max (°C)
175
AEC-Q101 Qualified
No
  • 3rd Generation SiC MOSFET Technology with –3.5/+15. . .18 V gate drive
  • High blocking voltage with low on-state resistance
  • High-speed switching with low capacitance
  • 175 ºC operating junction temperature capability
  • Ultra-fast and robust intrinsic body diode
  • Kelvin source contact

IXSH110N120L3KHV Applications

Highlights Section

  • Motor drives
  • EV charging infrastructure
  • DC/DC converter
  • Switch mode power supplies
  • Solar inverters

IXSH110N120L3KHV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXSH110N120L3KHVSiC MOSFET in TO247-4L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.