background-waves

IXSH60N65L2KHV

Product Status| Activei

IXSH60N65L2KHV

SiC MOSFET in TO247-4L HV | Series: SIC MOSFETs
info
PropertyValue
Status
Active
Configuration
Single
VDSS (V)
650
RDS(ON),max @ 25 °C (Ω)
40
ID, cont @ 25 °C (A)
60
RthJC (K/W)
0.6
TJ Max (°C)
175
CISS (pF)
2000
  • 650 V blocking voltage with low RDS(on) = 40 mΩ or 60 mΩ
  • Ultra-fast intrinsic body diode with trr between 23ns and 35ns
  • Low input capacitance of Ciss = 2000 pF or 1218 pF
  • Kelvin source connection
  • Low conduction losses, improving system efficiency
  • Suitable for hard-switching
  • Supports high-speed switching
  • Reduced gate drive loop inductance and improved switching performance

IXSH60N65L2KHV Applications

Highlights Section

  • Solar inverters
  • Switch mode power supplies (SMPS)​
  • EV charging infrastructure​
  • DC/DC converters​
  • Industrial power supplies

IXSH60N65L2KHV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXSH60N65L2KHVSiC MOSFET in TO247-4L HV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.