background-waves

IXSJ43N120R1

Product Status| Activei

IXSJ43N120R1

SiC MOSFET in ISO247-3L | Series: SIC MOSFETs
info
The high-performance ceramic substrate based isolated package offers inherent isolation, higher thermal conductivity and reduces thermal resistance junction-to-heatsink while remaining industry standard footprint compatible. These SiC MOSFETs are engineered to reduce the on-state resistance, to minimize the power losses, while maintaining excellent switching performance. This makes them ideal for high-frequency, and high-efficiency power-management applications like DC/DC converter, switch mode power supplies, induction heating and motor drives.
PropertyValue
Status
Active
Configuration
Single
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
0.036
ID, cont @ 25 °C (A)
43
RthJC (K/W)
0.9
TJ Max (°C)
150
VISOL,RMS (V)
2500
  • 1200V with low RDS(on) = 36 mΩ
  • SiC MOSFET Technology with 0/+15..+18 V gate drive
  • High-performance ceramic based isolated package
  • Isolation voltage 2500 VAC (RMS), 1 minute
  • Low input capacitance 2453 pF
  • Industry standard package outline
  • Low conduction losses
  • Low gate drive power requirements
  • Improved overall thermal resistance RthJH and power handling capability
  • Low thermal management requirements
  • Enhanced safety and suitability for applications requiring stringent isolation standards
  • Low switching losses
  • Compatible with industry standard TO-247-3L package

IXSJ43N120R1 Applications

Highlights Section

  • Solar inverters
  • DC/DC converters
  • Switch mode power supplies
  • EV charging infrastructures
  • Motor drives
  • Induction heating

IXSJ43N120R1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXSJ43N120R1SiC MOSFET in ISO247-3L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.