background-waves

IXSJ80N120R1K

Product Status| Activei

IXSJ80N120R1K

SiC MOSFET in ISO247-4L | Series: SIC MOSFETs
PropertyValue
Status
Active
Configuration
Single
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
18
ID, cont @ 25 °C (A)
80
RthJC (K/W)
0.55
TJ Max (°C)
175
VISOL,RMS (V)
2500
  • 1200 V blocking voltage with low RDS(on) = 18 mΩ and 36 mΩ
  • Ultra-fast intrinsic body diode with trr = 13 ns and 26 ns
  • High-performance ceramic based isolated package
  • Isolation voltage 2500 VAC (RMS), 1 minute
  • Low input capacitance of Ciss = 4556 pF and 2343 pF
  • Kelvin source connection
  • Low conduction losses and reduced heat dissipation
  • Suitable for hard-switching
  • Improved overall thermal resistance RthJH and power handling capability
  • Enhanced safety and suitability for applications require stringent isolation standards
  • Supports high-speed switching
  • Improved switching performance

IXSJ80N120R1K Applications

Highlights Section

  • Solar inverters
  • DC/DC converters
  • Switched-mode power supplies
  • EV charging infrastructures
  • Motor drives
  • Induction heating

IXSJ80N120R1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXSJ80N120R1KSiC MOSFET in ISO247-4L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.