background-waves

LSIC1MO170H0750

Product Status| Activei

LSIC1MO170H0750

"1700V, 750mOhm SiC MOSFET in TO268HV-2L | Series: SIC MOSFETs
info
PropertyValue
VDSS (V)
1700
RDS(ON),max @ 25 °C (Ω)
750
ID, cont @ 25 °C (A)
6.2
RthJC (K/W)
2.5
Configuration
Single
TJ Max (°C)
175

LSIC1MO170H0750 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSIC1MO170H0750-TR"1700V, 750mOhm SiC MOSFET in TO268HV-2L
LSIC1MO170H0750-TU"1700V, 750mOhm SiC MOSFET in TO268HV-2L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.