background-waves

IXBOD1-10SB

Product Status| Obsoletei

IXBOD1-10SB

Breakover Diodes Gen 1-FP-case oilproof | Series: Gen1 XBOD
The Breakover Gen1 series offers Breakover diodes in various voltage ranges with fast turn on behaviour, low temperature dependancy and low leakage currents.
PropertyValue
Status
Obsolete
VBO (V)
1000
Delta VBO (V)
±50
IBO (mA)
<15
IH (mA)
30
VH/sub> (V)
4-8
ID (µA)
20
IAVM (A)
0.9
ISM (A)
200
(dv/dt)cr (V/µs)
1000
RthJA (K/W)
60
Package Type
BOD-Package

IXBOD1-10SB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXBOD1-10SBBreakover Diodes Gen 1-FP-case oilproof

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.