background-waves

IXBOD1-13R

Product Status| Obsoletei

IXBOD1-13R

Power Diode Discretes-Others BOD-Package | Series: Gen1 XBOD
The Breakover Gen1 series offers Breakover diodes in various voltage ranges with fast turn on behaviour, low temperature dependancy and low leakage currents.
PropertyValue
Status
Obsolete
VBO (V)
1300
Delta VBO (V)
±50
IBO (mA)
<15
IH (mA)
30
VH/sub> (V)
4-8
ID (µA)
100
IAVM (A)
0.9
ISM (A)
200
(dv/dt)cr (V/µs)
1500
RthJA (K/W)
20
Package Type
BOD-Package

IXBOD1-13R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXBOD1-13RPower Diode Discretes-Others BOD-Package

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.