background-waves

IXBOD2-17R

Product Status| Activei

IXBOD2-17R

Power Diode Disc-Others FP-case oilproof | Series: IXBOD2 - Module (R)
info
The Breakover Gen2 series offers Breakover diodes in various voltage rages with extra fast turn on behaviour, very low temperature dependancy and very low leakage currents.
PropertyValue
Status
Active
VBO (V)
1700
Delta VBO (V)
±50
IBO (mA)
20
IH (mA)
40
ID (µA)
200
ISM (A)
200
(dv/dt)cr (V/µs)
3000
Package Type
BOD-Package
IFAVM (A)
1.25

IXBOD2-17R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXBOD2-17RPower Diode Disc-Others FP-case oilproof

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.