background-waves

Series: IXBOD2 - Module (RD)

Breakover Diodes – IXBOD2 Series
Product Status| Activei
info
The IXBOD2 series of breakover diodes (BODs) provides fast, voltage‑triggered switching for over‑voltage protection, triggering, and controlled energy discharge applications. Devices remain in a high‑impedance off‑state under normal operating conditions and transition rapidly to a low‑impedance conducting state when the specified breakover voltage is exceeded. The IXBOD2 family offers stable and repeatable breakover behavior with very low temperature dependence, and is available in both discrete and module configurations to support a wide range of system requirements.
  • Defined breakover voltage (VBO) with low temperature dependence
  • Wide breakover voltage range across discrete and module variants
  • Controlled breakover and holding behavior (IBO, IH) for predictable operation
  • High surge current capability (IFSM / ISM) for transient protection events
  • Low average conduction current requirement depending on device variant
  • High dv/dt capability for robust operation in electrically noisy environments
  • Low off‑state leakage current (ID) under normal operating conditions
  • Robust discrete and module package options for reliable system integration
  • RoHS‑compliant construction
  • Fast and reliable breakover turn‑on for over‑voltage protection
  • Stable performance over temperature for consistent system behavior
  • Suitable for demanding applications with high dv/dt stress
  • Flexible implementation using discrete or module solutions
  • Package designs optimized for PCB mounting and long‑term reliability

IXBOD2 - Module (RD) Parts

FiltersFilters