background-waves

IXBOD2-11RD

Product Status| Activei

IXBOD2-11RD

BREAKOVER DIODE MODULE | Series: IXBOD2 - Module (RD)
info
The Breakover Gen2 series offers Breakover diodes in various voltage rages with extra fast turn on behaviour, very low temperature dependancy and very low leakage currents.
PropertyValue
Status
Active
VBO (V)
1100
Delta VBO (V)
±50
IBO (mA)
0.020
IH (mA)
40
ID (µA)
200
ISM (A)
50
(dv/dt)cr (V/µs)
3000
RthJA (K/W)
20
IFAVM (A)
0.2
VRRM [Rect] (V)
6000

IXBOD2-11RD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXBOD2-11RDBREAKOVER DIODE MODULE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.