background-waves

IXBOD2-14RD

Product Status| Activei

IXBOD2-14RD

Power Diode Discretes-Others BOD-Package | Series: IXBOD2 - Module (RD)
info
The Breakover Gen2 series offers Breakover diodes in various voltage rages with extra fast turn on behaviour, very low temperature dependancy and very low leakage currents.
PropertyValue
Status
Active
VBO (V)
1400
Delta VBO (V)
±50
IBO (mA)
0.020
IH (mA)
40
ID (µA)
200
IAVM (A)
0.2
ISM (A)
50
(dv/dt)cr (V/µs)
3000
RthJA (K/W)
20
VRRM [Rect] (V)
6000

IXBOD2-14RD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXBOD2-14RDPower Diode Discretes-Others BOD-Package

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.