background-waves

F0240YH250

Product Status| Activei

F0240YH250

| Series: Extra Fast Capsule Type
info

These products are designed to offer the lowest practical values of reverse recovery current whilst offering wide safe operating area and high di/dt capability required by modern switching components.


For additional technical details, please contact support .

PropertyValue
TJ Max (°C)
150
Package Type
W3
VRRM [Diode] (V)
2500
IFAV @ TK = 55 ° (A)
240
IFSM 10ms Half Sine Wave (A)
3100
I2t [Diode] (A2s)
48.1 x 10³
trr,max (A)
40
trr,typ (µs)
2
Qrr (µC)
100
V0 (V)
2.271
rS (mΩ)
2.853
RthJK 180 °C Sine Wave (K/W)
0.1

F0240YH250 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
F0240YH250

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.