background-waves

F1500NC250

Product Status| Activei

F1500NC250

| Series: Extra Fast Capsule Type
info

These products are designed to offer the lowest practical values of reverse recovery current whilst offering wide safe operating area and high di/dt capability required by modern switching components.


For additional technical details, please contact support .

PropertyValue
TJ Max (°C)
125
Package Type
W5
VRRM [Diode] (V)
2500
IFAV @ TK = 55 ° (A)
1054
IFSM 10ms Half Sine Wave (A)
13750
I2t [Diode] (A2s)
950 x 10³
trr,max (A)
1065
trr,typ (µs)
1.5
Qrr (µC)
1500
V0 (V)
1.372
rS (mΩ)
0.535
RthJK 180 °C Sine Wave (K/W)
0.024

F1500NC250 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
F1500NC250

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.