background-waves

DFE250X600NA

Product Status| Activei

DFE250X600NA

Pwr Diode Disc-FRED SOT-227B (minibloc) | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
125
TC (°C)
80
IFSM (A)
1300
TVJM (°C)
150
RthJC (K/W)
0.4
RthCH (K/W)
0.1
trr (ns)
80
IRM (A)
27
di/dt (A/µs)
600
Package Type
SOT-227B (minibloc)

DFE250X600NA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DFE250X600NAPwr Diode Disc-FRED SOT-227B (minibloc)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.