background-waves

DSEI120-12AZ

Product Status| Activei

DSEI120-12AZ

Power Diode Discretes-FRED TO-268AA | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
109
TC (°C)
60
IFSM (A)
600
TVJM (°C)
150
RthJC (K/W)
0.35
RthCH (K/W)
0.15
trr (ns)
40
di/dt (A/µs)
200
Package Type
TO-268AA (D3Pak) (2HV)

DSEI120-12AZ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI120-12AZ-TUBPower Diode Discretes-FRED TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.