background-waves

DSEI2X121-02A

Product Status| Activei

DSEI2X121-02A

Pwr Diode Disc-FRED SOT-227B (minibloc) | Series: FRED low Vf
info
PropertyValue
VRRM [Rect] (V)
200
IFAV [Diode] (A)
123
TC (°C)
70
IFSM (A)
1200
TVJM (°C)
150
RthJC (K/W)
0.5
RthCH (K/W)
0.1
trr (ns)
35
IRM (A)
12
di/dt (A/µs)
200
Package Type
SOT-227B (minibloc)

DSEI2X121-02A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI2X121-02APwr Diode Disc-FRED SOT-227B (minibloc)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.