background-waves

DSEI2X30-04C

Product Status| Activei

DSEI2X30-04C

Pwr Diode Disc-FRED SOT-227B (minibloc) | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
400
IFAV [Diode] (A)
30
TC (°C)
90
IFSM (A)
300
TVJM (°C)
150
RthJC (K/W)
1.2
RthCH (K/W)
0.1
trr (ns)
80
IRM (A)
5.5
di/dt (A/µs)
200
Package Type
SOT-227B (minibloc)

DSEI2X30-04C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI2X30-04CPwr Diode Disc-FRED SOT-227B (minibloc)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.